Grundfos keep up the pressure

12/04/2016

BM range

The BM range from Grundfos is a family of high-pressure booster modules that are ideal for use in many situations such as boosting, liquid transfer as well as in systems that create circulation under a high static pressure.

Their compact design makes it easy to integrate the pump into existing piping systems. The pump is hermetically sealed; a design that helps minimising maintenance costs and insuring the pump delivers low-noise operation.

This family of submersible pumps are characterised by their high level of resistance to aggressive liquids. Available in high-grade stainless steel AISI 904L, the BM boosters are corrosion-resistant and are thus well suited for operating in a range of applications including reverse osmosis systems, water supply systems, water treatment systems and
industrial plants. The booster is built into a pressure sleeve, which makes it possible for the pump to deliver a high static pressure of up to 80 bar.

With so many attributes and a great reputation for reliability, these modules have the answer to many boosting needs, check these out for yourself by visiting the BM product page.


    Facebook Twitter LinkedIn Technorati