Control panels

Overview

Overview

Selecting a ready to install control panel from Grundfos is the best way to ensure full intercommunication, compatibility and peace of mind, without needing to call on the services of specialist third party system integrators. Complete with power supplies, an approved quality cabinet and 100% functionally tested before leaving our UK production facility, all that is required is to connect power and signal cables and commission.

All Grundfos control panels in this range come with a standard RS485 GENIbus output, allowing them to connect to any SCADA system and give remote access to pump data.

Alternative communications available via a Grundfos Communication Interface Unit (CIU) include LonWorks, BACnet, PROFIBUS, PROFINET and Modbus, plus the innovative Grundfos Remote Management (GRM) system.

The control panel range

Grundfos offers a wide range of control and protection options from simple power isolation panels to bespoke Form4 panels and those for stand alone invertors. However, the most commonly selected are:

  • the Control MP204 motor protection panel
  • the Control CUE combined variable speed drive and control panel
  • the Dedicated Controls (DC) multi pump panel

    Facebook Twitter LinkedIn Technorati
Brochures

Brochures

 

Grundfos control panels - overview brochure

Grundfos Controls - Panel Solutions

Published: 06/15

Download PDF

730KB - 8 pages


Contact
Sales company

Contact us

For all product enquiries


Telephone

01525 850000

Fax

01525 850011

Address

Grundfos Pumps Ltd.
Grovebury Road
Leighton Buzzard
Beds. LU7 4TL

Service centre

Contact us

For all Grundfos service enquiries


Telephone

01942 263628

Address

Grundfos Service Ltd.
Beswick House
Greenfold Way
Leigh WN7 3XJ