The durietta 0 is a close-coupled, end-suction, single-stage or multistage centrifugal pump suitable for all kinds of low-flow, high-head applications requiring sanitary pumping equipment. The pump is designed in compliance with food technology requirements, making it ideal for applications where a high level of hygiene is required. It is CIP- and SIP-capable, and in line with the performance characteristics outlined for pumps in DIN 12462.
The durietta 0 is made from high-quality stainless steel to ensure reliable, hygienic, non-corrosive operation. Stages, discharge and suction casings, and impellers are manufactured from deep-drawn rolled stainless steel.
Applications
- Liquid transfer in breweries and dairies
- Mixing and soft drink applications
- Food processing plants
- Filtration and bottling systems
- CIP (Cleaning-In-Place) systems
- Process pumping in the chemical industry
- As a transfer and circulation pump in water treatment systems
- Virtually all types of transfer, circulating and process pumping
Features and benefits
- Designed for sanitary applications
- Easy service and maintenance, modular design
- Reliable – less downtime
- High efficiency and low energy consumption
- Compact design
- CIP and SIP capable (DIN EN 12462)
- Materials: Rolled, deep-drawn steel AISI 316L (1.4404) with electropolished surface
- Gentle liquid handling for sensitive liquids
- Optimised hydraulics
- Single and double mechanical seals in tandem
- Shrouded pumps, especially useful for breweries and dairies
- Various pipe connection types and connection sizes
- Designed for low-flow, high-head applications