Home Booster

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.
Technical details
Curves, CAD drawings, manuals and service.

Overview

The Grundfos Home Booster is a self-contained cold water booster set, designed for domestic properties where the existing mains water supply is insufficient to meet the demand requirements of pressurised hot and cold water systems.

 

The unit features an integral 200 litre storage tank with Type AB air gap, in accordance with Water Byelaws regulations. The high quality stainless steel pump delivers high efficiency, sustained performance, long working life and quiet operation. The pump is controlled by the PM2 Pressure Manager controller, the latest controller from Grundfos.

 

Installation is straight forward requiring connection of mains cold water supply, discharge pipe, overflow pipe and electrical connections.

 

Applications

The Home Booster is suitable for most domestic properties with one or two standard bathrooms with standard fittings, or en-suite, and cloakroom, plus other normal household appliances.

For properties with 4 to 5 occupants, or where the storage tank refills very slowly due to poor mains water pressure, an additional 180 litre water storage slave tank option is available to increase the storage capacity is recommended.

 

Features and Benefits

  • Integrated 200 litre storage tank (180 litres usuable volume)
  • PM2 Pressure Manager on/off
  • Nominal performance 3 bar or 4.5 bar at 0.5 l/s (depending on model)
  • Packaged set ready for installation
  • WRAS Approved Components
  • Compact and cost-effective solution
  • High quality stainless steel pump

Brochures

 

Home Booster 3.0 & 4.5

Installation and operating instructions


Home Booster 3.0 and 4.5

The Grundfos Home Booster is a packaged cold water booster set for domestic and small light commercial installations.


Order literature

Order Literature

Contact us

Select country to contact your local sales company


Telephone: 01525 850000
Fax: 01525 850011

Contact us

Select country to contact your local service center


Telephone: 01942 263628
Website: http://www.europump.co.uk

How would you rate your experience with our website?



Additional comments

Email