Hygiana I + II + III

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.
Technical details
Curves, CAD drawings, manuals and service.

Overview

The Hygiana pump range of multi-stage, end-suction, stainless steel centrifugal pumps is designed to meet the strict hygienic criteria within food processing technology.

The pumps are CIP and SIP capable in compliance with DIN EN 12462. They are made from heavy duty, deep drawn, rolled stainless steel 1.4404 (AISI 316 L).

The Hygiana pump range is extremely flexible. The pumps are designed for breweries, food and beverage industries, but also all other industries where gentle pumping is required.

Due to the flexibility, the Hygiana range is also the right choice where reliable and heavy duty pumping is required. This includes industrial processes, such as water treatment, chemical processes, surface treatment and textile industries.

Applications

  • Liquid transfer in breweries and dairies
  • Mixing and soft drink applications, Carbonising systems, Food processing plants
  • CIP (Cleaning-In-Place) systems
  • Process pumping in chemical industry
  • Transfer pump in water- and textile treatment systems
  • Surface treatment systems
  • Nearly all kinds of transfer, circulation and process pumping

 

Features and benefits

  • Designed for hygienic and food processing technology
  • CIP and SIP capable (DIN EN 12462)
  • Extreme flexibility
  • Materials: AISI 316L (1.4404) rolled and deep drawn, with electropolished surface
  • Gentle liquid handling for sensible liquids
  • Optimised hydraulics
  • High efficiency and low energy consumption
  • Wide range of motors
  • Multiple sealing systems
  • Many pump variants
  • Shrouded pumps, especially for breweries and dairies
  • Various pipe connection types and sizes
  • Easy service and maintenance
  • Trolley mounted version

Benefits
  • Extreme flexibility
  • Gentle liquid handling
  • Wide range

Brochures

 

Order literature

Order Literature

Contact us

Select country to contact your local sales company


Telephone: 01525 850000
Fax: 01525 850011

Contact us

Select country to contact your local service center


Telephone: 01942 263628
Website: http://www.europump.co.uk

How would you rate your experience with our website?



Additional comments

Email