Water supply
Wastewater
Agrigulture
Industrial solutions
More Industrial solutions
Service & support
The Impress is a home grown (UK) range of pressurisation units. These are used to top up and maintain minimum water pressures in commercial heating and chilled water systems around the UK.
IMpress stands for Intelligent Microprocessor pressurisation set
Applications
Units are ideal for use with both heating and chilled water systems and incorporate Grundfos CM multi-stage centrifugal compact horizontal range of pumps that provide cold fill pressure up to 2.5 bar and 4.3 bar, depending on the model selected. These low noise, highly efficient pumps are specifically developed for applications such as pressurisation.
Available in single and twin pump configurations in single phase – IMpress and IMpress Advanced set, offer a surprisingly comprehensive range of features as standard. IMpress is available as a single or twin head set. IMpress Advanced is available as a single or twin head set. This variant offers the features and controls available as standard with IMpress plus additional features including the ability to communicate directly or remotely with a BMS system. All sets are constructed with a smart and robust black metal casing.
Features and Benefits
Order Literature
Select country to contact your local sales company
Select country to contact your local service center