MAXA and MAXANA

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.

Overview

The MAXA/MAXANA ranges comprise single-stage, end-suction stainless steel centrifugal pumps designed for heavy-duty operation in a variety of food and beverage applications, chemical and industrial processes, and wastewater treatment processes.

The main dimensions and characteristics correspond to EN 733 / ISO2858
The MAXA pumps are available in a special version with specifications to hygienic standards. They are CIP/SIP capable and can meet the GMP requirements regarding FDA-approved material (on request).

The main applications are in breweries, the beverage and food industries, and water treatment. However, the MAXA/MAXANA range also meets the requirements of the pharmaceutical industry, surface treatment, the textile industry, etc.

Applications

  • Gentle pumping of mash and wort for beer filtration (hot side)
  • Liquid transfer in dairies
  • Water and wastewater treatment plants
  • Liquids with high content of solid particles
  • Biofuel applications.

 

Features and benefits

  • Greatest possible flexibility
  • Materials: Rolled, deep-drawn steel AISI 316L (1.4404) with electropolished surface
  • Gentle liquid handling for sensitive liquids
  • Optimised hydraulics
  • High efficiency and low energy consumption
  • Wide range of motors
  • Multiple sealing systems
  • Many pump variants
  • Shrouded pumps
  • Various pipe connection types and sizes
  • Two different impeller types
  • Robust design for heavy duty operation
  • Easy service and maintenance
  • ATEX-certified pumps
  • Tronic (up to 22kw)
  • Flow up to 1200 m3/h

Benefits
  • Gentle pumping
  • Reliable liquid transfer
  • Wide range of applications

Brochures

 

MAXA – product brochure

Product brochure
Publication No: 96566674

1630 kb


A Wide Range of Quality Pumps

Product overview brochure - release date: 05/2011


Order literature

Order literature

Contact us


Telephone: 01525 850000
Fax: 01525 850011

Contact us


Telephone: 01942 263628
Website: http://www.europump.co.uk

How would you rate your experience with our website?



Additional comments

Email