MP1

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.
Technical details
Curves, CAD drawings, manuals and service.

Overview

MP 1 is an environmental pump used for water monitoring. It can be used for collecting ground water samples, which are analysed to establish the precise type and degree of contamination.

Applications

The MP1 pumps are suitable collecting water samples

Features and Benefits

  • Inert material
  • Compact design (fit in 2" well)
  • High purging capacity
  • Low flow rate sampling
  • No sudden pressure change
  • Operates at depth of up to 80m
  • Easy to operate

Benefits
  • Compact design (45.5mm diameter)
  • Inert material
  • Low flow rate sampling

Brochures

 

A Wide Range of Quality Pumps Product Overview

Release date: 05/2011


Order literature

Order Literature

Contact us

Select country to contact your local sales company


Telephone: 01525 850000
Fax: 01525 850011

Contact us

Select country to contact your local service center


Telephone: 01942 263628
Website: http://www.europump.co.uk

How would you rate your experience with our website?



Additional comments

Email