Niagara

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.

Overview

Automatic shower pump

A twin impeller centrifugal shower pump, tested and approved to BSEN 60335. This pump is fitted with long-life seals and is supplied complete with easy clean filters and high quality braided stainless steel connection hoses. All pumps in the range, which are designed for domestic shower and bathroom applications, are covered by a comprehensive two year manufacturer’s warranty. Choose from our standard 1.5 bar or the 2 bar. Suitable for use with 22mm pipework. The installation of a Grundfos Surrey flange is recommended for maximum shower pump efficiency on both.


Brochures

 

Shower Pump Brochure

Product Overview


Shower Pump Selector


Order literature

Order Literature

Contact us


Telephone: 01525 850000
Fax: 01525 850011

How would you rate your experience with our website?



Additional comments

Email