Nile

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.

Overview

Regenerative 240 Volt Pumps

 

The Nile range is the result of extensive research and development giving a high performance pump at an affordable price. An innovative design, incorporating a low-speed induction motor, gives long life and, combined with anti-vibration feet, ensures that operating noise is kept to a minimum. With automatic thermal overload protection the pump motor will cut out to prevent overheating, resetting automatically within 30-60 minutes. The range is designed for domestic shower and bathroom applications. All models are fitted with long life carbon graphite and high density ceramic seals. The range is supplied with stainless steel flexible hoses, and covered by a comprehensive 2 years warranty. Manual negative head kits are available from Grundfos. The installation of a Grundfos Surrey flange is recommended.

 

The Regenerative range is suitable for use with 15mm or 22mm pipework.


Brochures

 

Shower Pump Brochure

Product overview brochure, including a shower pump selector


Shower Pump Selector


Order literature

Order Literature

Contact us


Telephone: 01525 850000
Fax: 01525 850011

How would you rate your experience with our website?



Additional comments

Email