ECADEMY

Reliable and efficient ultrafiltration application

Ind_water_treatment_Task_3_support_image

Grundfos – the full line pump supplier in ultrafiltration applications

In many water treatment applications, the removal of particles is the center part in order to provide clean water to the afterwards usage. An ultrafiltration plant removes effective particles down to a size of 0,01 µm, such as bacteria, suspended solids, etc. The pressure range in which an ultrafiltration is running lasts from 1 - 10 bar. The size of ultrafiltration plants can vary from small-scaled systems, e.g. water supply in remote areas with only a few consumers, up to big industrial parks with the use as process water and water supply for thousands of people.

..PDF

GFS_Ind_Water_Treatment_Task3.pdf (size: 0.1MB)

DOWNLOAD FILE