Aquaculture

Less downtime when pumping in aggressive environments

Grundfos can help you match pump materials to the media to be pumped.

The combination of stainless steel build quality and our proven abilities with hydraulics ensures reliable operation without pump failure because of corrosion, erosion, or a combined effect.

With the wide range of Grundfos centrifugal pumps you will find a pump suitable for your application. Whether it is seawater, freshwater, recycling, wash and clean, or cooling or heating. 

Contact Grundfos to find out more.

DELIVERING TO LARGE RECIRCULATING AQUACULTURE SYSTEMS (RAS)

A recirculating aquaculture system (RAS) is a type of fish farm where water is circulated and recycled in a closed system. This is quickly becoming one of the most environmentally-friendly and low-emission ways of producing animal protein, and RAS installations are growing rapidly – about 8 % annually – around the world.

For all pumps in a RAS installation reliability is critical for the operation; pump failure can result in the death of hundreds ofthousands of fish. Many different pumps are used in the recirculating process, and the extreme conditions either require specialised material variants or ceramic coatings on wetted parts.

Grundfos has worked with Aquatec Solutions, a global supplier of aquaculture systems based in Denmark, to supply quality, reliable pumps for recirculating systems, tailored for the specific requirements of each fish farm. Working with the customer onthe system design and on delivering a complete pump solutionis essential for the success of the RAS.

Coating for sea water less than 25 °C

In a Recirculating Aquaculture System (RAS), pumps make uponly a small part of the total costs at the fish farm, but are of vital importance for successful operation, as downtime is critical.

A RAS installation often includes up to 50 pumps, and they run constantly, 24/7, all year. Grundfos delivers specially-built pumps in stainless steel up to duplex quality or with a ceramic coating able to withstand the extreme conditions in constant operation.

Contact Grundfos to ensure correct pump sizing and wetted part coating for the water conditions, and that the pumps are designed for the complete solution, ensuring long pump lifetime.

Energy check
All the information you need 24/7

All the information you need, 24/7

Grundfos Product Center provides information and tools to guide you to the right solution.

 

All the information you need 24/7

Water Treatment

Controlling pressure and water levels precisely in all stages of water treatment can be challenging – especially with major flow variations. Discover how pump intelligence can ensure design flexibility and efficiency while reducing costs.

Read more 

All the information you need 24/7

Temperature Control

The goal of a temperature control system is simple: keep a specific temperature constant when cooling demand is variating. Learn how to take control of the temperature
control loop and optimise the entire system using fewer components.

Read more

Dosing

SMART Digital, DDA, DDC, DDE intelligent dosing pumps

Read more