End-suction Fast Track

Proven pumps from a company you can depend on

Most of our end-suction pumps can now be despatched from our factory in Hungary within 48 hours after order entry.

Contact Grundfos to find out more.

Grundfos end-suction pumps

Designed to dependably and efficiently deliver high flow rates at low to medium pressure, Grundfos end-suction pumps are suitable for a variety of applications including:

  • Water supply
  • Industrial pressure boosting
  • Industrial liquid transfer
  • Heating / district heating
  • Air-conditioning
  • Irrigation

The pumps are of the back pull-out design enabling removal of the motor, coupling, bearing bracket (NK/NKG) and impeller without disturbing the pump housing or pipework. Even the largest pumps can thus be serviced by a single person with a crane.

Read more about the Grundfos end-suction long-coupled pumps. 

Read more about the Grundfos end-suction close-coupled pumps.

Download the brochure

End-suction pumps brochure

Read all about Grundfos end-suction pumps.

Check availability here

End-suction Fast Track

Particularly in replacement situations, Grundfos understands that sometimes fast delivery is essential.This is why Grundfos have launched a new end-suction Fast Track scheme to cover the most popular sizes and speeds.

Watch the video

Demand-driven distribution with end-suction pumps

Learn how a Cambodian water plant saved 20% energy and water, using Grundfos end-suction pumps along with the intelligent pumping system solution DDD (Demand Driven Distribution).

All the information you need 24/7

All the information you need, 24/7

Grundfos Product Center provides information and tools to guide you to the right solution.