Shower boosting

Backed by the resources of the world's largest pump company, the WRAS approved Grundfos shower pump range is a selection of specialist pumps that are designed to boost the water pressure to a shower or bathroom fittings. There is a total of 5 models that are available in various bar ratings from 1.5 bar up to 6 bar. So whether you require twin or single impeller, brass or composite, universal head or positive head operation – Grundfos have the ideal pump for you.

Learn more about shower boosting with our online training platform...

Ecademy